12G SDI 1.0/2.3 Female Right Angle Bulkhead Mount 75 Ohm Connector Solder Attachment Thru Hole PCB

SKU LCCN3112
QTY available 18
Quantity Price
1 + $15.19
Price $15.19

All Prices are in US Dollars and do not include duties



L-COM’s 12G-SDI 1.0/2.3 connector LCCN3112 utilizes 12Gb/s data transfer rates to enable high resolution uncompressed video signal transmission. These products offer 4K and Ultra-HD quality signals that meet SMPTE ST 2082-1. These 75 Ohm connectors are available in PCB edge-mount, straight, or right angle configurations, as well as coaxial connectors to be used in industry standard cable assemblies.

Features
  • Meets SMPTE ST 2082-1 and Backwards Compatible with 2081-1
  • 12Gb/s Transmission
  • Cost Effective
  • Designed for High Density Applications

Application
  • 12G-SDI, Video, and Broadband UHDTV
  • Broadband Internet Delivery
  • Broadcast A/V
  • 4K/8K Video Equipment
  • Medical Equipment Requiring High Speed Video
  • HD Cameras


Documents and Resources