12G SDI HD-BNC Female Bulkhead Mount 75 Ohm Connector Solder Attachment 0.062" PCB

SKU LCCN3109
QTY available 30
Quantity Price
1 + $6.05
Price $6.05

All Prices are in US Dollars and do not include duties



L-COM’s 12G-SDI HD-BNC connector LCCN3109 utilizes 12Gb/s data transfer rates to enable high resolution uncompressed video signal transmission. These products offer 4K and Ultra-HD quality signals that meet SMPTE ST 2082-1. These 75 Ohm connectors are available in PCB edge-mount, straight, or right angle configurations, as well as coaxial connectors to be used in industry standard cable assemblies.

Features
  • Meets SMPTE ST 2082-1 and Backwards Compatible with 2081-1
  • 12Gb/s Transmission
  • Cost Effective
  • 4x Panel Density of Standard BNC
  • 20% Lighter than Standard BNC

Application
  • 12G-SDI, Video, and Broadband UHDTV
  • Broadband Internet Delivery
  • Broadcast A/V
  • 4K/8K Video Equipment
  • Medical Equipment Requiring High Speed Video
  • HD Cameras


Documents and Resources