136 to 940 MHz Omni Antenna 2.5 dBi Gain, NMO Connector, Stainless Steel

SKU LCANOM1082
QTY available 202
Quantity Price
1 - 24 $15.17
25 - 49 $14.41
50 - 99 $13.65
100 + Call Us
Price $15.17

All Prices are in US Dollars and do not include duties



The L-com LCANOM1082 is a single band antenna that ships on the same day as ordered. Our vertical polarized antenna with 136 to 940 MHz frequency range has a NMO male connectors. This antenna is made of stainless steel has an overall length of 19.29 in, a width of 2 in, and a weight of 0.44 lbs.

L-com’s LCANOM1082 is a single band antenna operating from 136 to 940 MHz with 2.5 dBi gain. The omni directional antenna has a maximum input VSWR of 1.5:1.

L-com has one of the largest in-stock collections of omni directional antennas with our wide selection of superior quality RF parts, that ship same day. Make your online purchase right now to take advantage of our same-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the ideal single band antenna as per your requirement.


Features
  • Vertically Polarized
  • 2.5 dBi Gain
  • NMO Connector
  • Stainless Steel
  • 1.5:1 VSWR Max
  • 50 Watt Max Input Power
  • Tunable Frequency

Application
  • Offroad/Overland Vehicles
  • Mining/Industrial Heavy Equipment
  • Commercial Trucking
  • Fleet Management
  • Farm Equipment


Documents and Resources

Key Specifications

Key Specifications

Polarization
Vertical
Minimum Frequency
136 MHz
Maximum Frequency
940 MHz
Connector Series
NMO
Impedance
50 Ohm
Maximum Input VSWR
1.5:1