16-Port USB Charging Cabinet for Tablets and Devices Fixed Divider

SKU LCCC16F
QTY available 10
Quantity Price
1 - 4 $519.00
5 - 9 $508.62
10 - 24 $498.24
25 + Call Us
Price $519.00

All Prices are in US Dollars and do not include duties



The L-com LCCC16F 16-Port USB charging cabinet is ideal for secure, neat wall-mounted storage as well as quick iPad and tablet charging in classrooms, hospitals, warehouses, factory floors and any office setting. This cabinet has 16 USB ports that provide the fastest charging available for each device, up to 3A per port. Our divider rack keeps tablets organized and neat in the workplace.

This 16-point charging station cabinet has a perforated door and vented side panels to provide the ventilation required to keep the equipment from overheating. The cabinet's secure locking door and side panels ensure your equipment's safety. The door opens 180 degrees for easier access to devices. Velcro ties and side slots in our USB charging cabinet design simplify wire and cord organization. Our LCCC16F 16-Port USB charging cabinet measures 21.5 inches long, 22 inches wide and 16.25 inches high.

The strong welded frame structure is made of heavy-duty cold rolled steel and has a traditional Black powder coated finish. A shelf coating prevents scratches and scuffs when removing and returning tablets to the cabinet. This L-com LCCC16F charging cabinet provides long-lasting security and durability to your installation. Our cabinet is pre-assembled and can support 88 lbs. of stationary weight loads. This 16-point charging station cabinet is compliant with CE, EIA/ECA-310-E, HIPAA, NEMA Rated Type-1 and PCI and contains all the mounting hardware for the wall and equipment.

L-com has one of the largest in-stock selections of 16-Port USB charging cabinets, with same-day shipment for domestic and international orders. Make your online purchase right now to take advantage of our same-day shipping. Our expert technical support and knowledgeable sales team can assist you in obtaining the 16-Port USB charging cabinet with fixed divider that meets your needs.