1710-2690 MHz, 65 Degree Sector Antenna, 18 dBi gain, 0-10 Degree RET, 6 x 4.3-10 Female Connector

SKU HG1727S6X6518-4F-R
QTY available 20
Quantity Price
1 + $1,510.00
Price $1,510.00

All Prices are in US Dollars and do not include duties



The L-com HG1727S6X6518-4F-R is a multi-band RET sector antenna with 45 deg. slant and 1710 to 2690 MHz frequency range with low PIM 4.3-10 female connectors. Remote Electrical Tilt (RET) antennas allow for the remote adjustment of its tilt angle. This feature optimizes signal strength and coverage, improving network performance and user experience. Communication networks that require continuous optimization to adjust antenna beams to changing traffic patterns and environmental conditions will benefit from the remote AISG controller ready capabilities of the HG1727S6X6518-4F-R RET antenna. L-com’s HG1727S6X6518-4F-R has multiple bands operating from 1710 to 1990 MHz with 17.6 dBi gain, 1920 to 2200 MHz with 17.8 dBi gain, 2200 to 2490 MHz with 18.2 dBi gain, and 2490 to 2690 MHz with 18 dBi gain. This directional sector antenna has a maximum input VSWR of 1.5:1 and a maximum input power of 250 watts.

Whether using a handheld controller or a base station radio with integrated AISG controller, the HG1727S6X6518-4F-R remote management capabilities make it easy to adjust the electrical tilt angle. Its durable fiberglass construction enables it to withstand harsh environments, making it suitable for use in various communication applications. The HG1727S6X6518-4F-R RET antenna has a Passive Intermodulation rating of -153 dBc, which results in reduced interference, more reliable communication, and increased operational efficiency.

L-com has one of the largest in-stock collections of directional antennas with our wide selection of superior quality RF parts, that ship same day. Make your online purchase right now to take advantage of our same-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the ideal multi band sector antenna as per your requirement.

Features
  • Three (3) independent arrays with 0-10° Remote Electrical Tilt (RET) using AISG 2.0
  • Internal RET
  • 1710-2690 MHz
  • 18 dBi gain
  • Fiberglass radome for easy and rugged installation
  • Downtilt brackets included
  • 6 x 4.3-10 Female Connectors for Low Passive Intermodulation (PIM)
  • <-153 dBc PIM at 2x20W tones

Application
  • Mobile networks
  • WISP and Wi-Fi Networks
  • GSM, UMTS, LTE, 5G Networks
  • Public Safety
  • Smart Cities
  • Industrial and Enterprise Networks


Documents and Resources

Key Specifications

Key Specifications

Antenna Type
Sector
Polarization
45 Deg. Slant
Minimum Frequency
1.71 GHz
Maximum Frequency
2.69 GHz
Connector Series
4.3-10
Connector Gender
Female
Impedance
50 Ohm
Maximum Input VSWR
1.5:1

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov