To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

18 GHz SMA Female Connector Solder Attachment 2 Hole Flange Mount Stub Terminal

The L-com LCCN3187 is an SMA female connector designed for telecommunications, data communication, general-purpose test, industrial fields, and rack and panel mount applications. This RF connector has a straight body style and beryllium copper contact with gold over nickel plating. This threaded standard coaxial connector works on a maximum frequency of 18 GHz and provides an excellent maximum VSWR of 1.5. The 18 GHz SMA connector is available in a 1.080-inch length, 0.233-inch width, and 0.625-inch height. This straight coaxial connector has 2 hole flange mount. The stub terminal connector allows developers to configure and customize their signal connections however they desire. This SMA connector with solder attachment has a high-quality construction and an impedance of 50 ohms. The LCCN3187 stub terminal RF connector with 2 hole flange mount facilitates RF connectivity between boards and several microwave components including filters, attenuators, mixers, and oscillators. This 18 GHz coaxial connector comes with PTFE insulation. The SMA female connector weighs 0.023 pounds and is most used in USB software-defined radio dongles, handheld radios, mobile phone antennas, Wi-Fi antenna systems, and microwave systems. L-com has the largest in-stock selection of RF and coaxial connectors with same-day shipping for domestic and international orders. We currently have a variety of antenna, audio/video, Ethernet, fiber optic, and USB connectors in our portfolio that are ready to ship today. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the high-quality RF connector that meets your requirements.

SKU LCCN3187
QTY available 10
Quantity Price
1 - 24 $63.49
25 - 49 $60.32
50 - 99 $57.14
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $63.49

Key Specifications

Key Specifications