1880-1900 MHz, 3 dBi, Stamped Metal DECT Embedded Antenna-50 Pack

SKU LCSMA1009-50PK
QTY available 50
Quantity Price
1 - 24 $39.19
25 - 49 $37.23
50 - 99 $35.27
100 + Call Us
Price $39.19

All Prices are in US Dollars and do not include duties



The L-com LCSMA1009-50PK is a single band stamped metal antenna that ships on the same day as ordered. Our linear polarized antenna has a maximum frequency of 1900 MHz and a minimum frequency of 1880 MHz. This 50-pack stamped metal antenna has an overall length of 1.14 inches and a width of 0.6 inches.

L-com’s LCSMA1009-50PK is a single band antenna operating from 1880 to 1900 MHz with a 3 dBi gain. The omni directional antenna has a maximum input VSWR of 2:1. This 50-pack stamped metal antenna has an impedance of 50 Ohms.

L-com has one of the largest in-stock collections of omni directional antennas with our wide selection of superior quality RF parts that ship same day. Make your online purchase right now to take advantage of our same-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the ideal 50-pack stamped metal antenna as per your requirements.


Features
  • High Efficiency
  • Isotropic radiation patterns
  • Linear polarization
  • Ultra-Compact design
  • Low loss material - Bare CP wire
  • Extended operating temperatures
  • On board mount
  • Frequency stabilization
  • 50-pack for easy buy

Application
  • IoT, M2M, Telemetry
  • Industrial/Commercial Equipment
  • Digital Enhanced Cordless
  • Telecommunications Standard (DECT)
  • 3G compatibility
  • Remote Technology / Monitoring
  • Consumer Tracking
  • Smart Home / Wearables /Devices
  • Agriculture, healthcare, digital signage


Documents and Resources

Key Specifications

Key Specifications

Antenna Type
Stamped Metal
Polarization
Linear
Minimum Frequency
1.88 GHz
Maximum Frequency
1.9 GHz
Impedance
50 Ohm
Maximum Input VSWR
2:1

Product Compliance

Product Compliance

RoHS status
No Substance(s) Present Above Threshold
REACH status
SVHC (01/2024) No Substance(s) Present Above Threshold
TSCA status
No Substance(s) Present Above Threshold
Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.