To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

2.4 GHz to 2.5 GHz 15 dBi Lightweight Die-cast Grid Antenna Type N Female Connector

The L-com HG2415EG-1-NF is a high-performance light weight reflector grid antenna specifically designed for long-range directional point to point systems, point to multipoint and wireless bridges. L-com's HG2415EG-1-NF has 13 to 15 dBi gain. The HG2415EG-1-NF operates from 2400 to 2500 MHz which is ideal for WLAN backhaul.

The HG2415EG-1-NF from L-com has 21° Vertical and 16° Horizontal Beamwidth patterns with vertical or horizontal polarization and features Type N female connectors. The 2400-2500 MHz HG2415EG-1-NF is shipped as a 2-piece reflector grid which is simple to assemble and greatly reduces shipping costs.

The Type N female connectorized HG2415EG-1-NF antenna from L-com has mounting bracket and hardware included which makes this antenna very easy to install. This high-performance light weight reflector grid antenna just like our wide selection of superior quality RF parts, ship same day. Contact our knowledgeable and friendly technical support and sales staff for your answers on antennas or other L-com products.

Features
  • All weather operation
  • Easy to assemble
  • UV stable powder coat finish
  • Die-cast aluminum construction
Application
  • 2.4 GHz ISM Band
  • IEEE 802.11b/g/n Wireless LAN Applications
  • Point to Point (PtP) Systems & Point to Multi-point (PtMP) Systems
  • Wi-Fi Systems & Long-range Directional Applications
  • Wireless Bridges, Backhaul Applications & Wireless Video Systems

SKU HG2415EG-1-NF
QTY available 22
Quantity Price
1 - 24 $70.99
25 - 49 $67.44
50 - 99 $63.89
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $70.99

Key Specifications

Key Specifications