Bulgin's PX0820/S is a circular connector plug available in black color. This socket pin connector has 25-contacts and screw type termination. The plug is waterproof and dustproof to IP68 and IP69K when mated with a compatible connector. Our circular connector plug is specifically stocked to be readily available for same-business-day shipping. The PX0820/S circular power connector plug is designed to operate within a temperature range of -20 to 70 deg C.
The Bulgin PX0820/S circular connector plug from L-com is suitable for industrial, commercial, marine, wastewater, medical, agriculture, recreation and leisure, food processing, and consumer electronic applications. Additional specs and dimensions for this 25-position circular connector plug can be found on its downloadable PDF specification datasheet.
Our UL-certified circular connector plug has a 38.1 mm diameter over coupling ring. Our PX0820/S circular power connector from L-com is made of polyamide and has brass contact material with nickel plating. This UL-certified in-line connector plug with black insert has a maximum voltage of 50 V. Make your online purchase right now to take advantage of our same-day shipping.
L-com has one of the largest in-stock selections of circular connector plugs for local, domestic, and international orders. We should be your first choice because we have a wide variety of high-quality, continuously-in-stock inventory for same-business-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the perfect screw type circular connector plug for your requirements.
Features
- Mates with Inline or Panel Mounting Versions
- Screw Locking Ring
- Plug or Socket Versions
- Leading Earth on 3 Contact connectors
- Contacts 2, 3, 4, 6, 7, 9, 12, 25
- Standard Cable Acceptance (2 to 9 Contact) 6-8mm, 3.5-9mm with alternative glands
- PX0820/S contacts sold separately, PN SA3179