To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

25 (Power) Position Circular Connector Socket Receptacle Housing Free Hanging (In-Line)

Bulgin's PX0821/S is a circular connector receptacle available in black color. This socket connector receptacle has 25-contacts and screw type termination. The connector receptacle is waterproof and dustproof to IP68 and IP69K when mated with a compatible connector. Our circular connector receptacle is specifically stocked to be readily available for same-business-day shipping. The Bulgin PX0821/S circular power connector receptacle is designed to operate within a temperature range of -20 to 70 deg C.

The PX0821/S circular connector receptacle from L-com is suitable for industrial, commercial, marine, wastewater, medical, agriculture, recreation and leisure, food processing, and consumer electronic applications. This UL-certified in-line connector receptacle with black insert has a maximum voltage of 50 V. Additional specs and dimensions for this 25-position circular connector receptacle can be found on its downloadable PDF specification datasheet.

Our UL-certified circular connector receptacle has a 38.1 mm diameter over coupling ring. Our PX0821/S circular power receptacle from L-com is made of polyamide and has brass contact material with nickel plating. Make your online purchase right now to take advantage of our same-day shipping.

L-com has one of the largest in-stock selections of circular connector receptacle for local, domestic, and international orders. We should be your first choice because we have a wide variety of high-quality, continuously-in-stock inventory for same-business-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the perfect screw type circular connector receptacle for your requirements.


Features
  • Mates with Inline or Panel Mounting Versions
  • Screw Locking Ring
  • Plug or Socket Versions
  • Leading Earth on 3 Contact connectors
  • Contacts 2, 3, 4, 6, 7, 9, 12, 25
  • Standard Cable Acceptance (2 to 9 Contact) 6-8mm, 3.5-9mm with alternative glands
  • PX0821/S contacts sold separately, PN SA3179

SKU PX0821/S
QTY available 5
Quantity Price
1 - 24 $17.48
25 - 49 $16.61
50 - 99 $15.73
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $17.48

Key Specifications

Key Specifications