380 MHz - 470 MHz 2 Folded Dipole antenna, 7 dBi gain, 1/2 Wave Bidirectional pattern, V-pol, Type N Female Connector

The L-com LCANED1006 is a high performance, two element exposed folded dipole antenna designed to operate from 380 to 470 MHz for UHF frequency band communication systems. The LCANED1006 has 7 dBi / 4.85 dBd of high gain and can be used for long distance communications over a wide range of applications. The LCANED1006 is ideal for boosting radar, GPR/WPR, FM Radio, TV broadcasts, public safety, LMR / PMR and aviation.

The folded exposed dipole LCANED1006 has 35 vertical beamwidth. This antenna has Vertical polarization, and the included mounting kit allows for very easy and quick time installations with less effort. These exposed dipoles are already tuned to be Half wavelength away from the mast and do not require any further field adjustments. The LCANED1006 exposed dipole antennas are robust, outdoor, weatherproof, and high velocity wind sustainable antennas made up of high-grade aluminum alloys for longevity and resistant to corrosion. These dipole antennas are side mounted ½ wave spacing from the mast, has a pigtail terminated with 1 Type N female connector. This premium quality 2-bay dipole antenna has bidirectional pattern with 100W maximum power handling capability.

L-com’s 380 to 470 MHz two element half wave exposed folded dipole LCANED1006 antennas with 7 dBi/ 4.85 dBd max gain for UHF communication applications. The central support mast is precisely designed for easy dipole attachments which fit tightly for error free and quick installations and ease for transportation. This half wave folded exposed dipole antenna with N Female Type connector is in stock and ready to ship the same day. Contact our knowledgeable and friendly technical support and sales staff for your answers on antennas or other L-com products.


Features
  • Frequency coverage for 380 MHz to 470 MHz with Type N Female connector
  • Very High Gain 7 dBi / 4.85 dBd antennas
  • Easy and quick time to installations
  • Industrially tuned dipoles made of high-grade aluminum alloys
  • 2-Folded dipole antenna has bidirectional pattern with ½ wave spacing
  • 35° vertical beamwidth with Vertical Polarization
  • 100 W max input power
Application
  • Outdoor point-to-point (PtP) or point-to-multipoint (PtMP) applications
  • UHF radio applications supported with Trunking for two-way radio communications
  • Wireless LAN systems, IOT and IIOT low data high coverage applications
  • TV Broadcasts and FM radio applications
  • Air traffic controllers / Public Safety / Emergency services / Marine communications
  • Tetra and P-25 Applications exclusively supported
  • Land Mobile Radio (LMR) and Private Mobile Radio (PMR)

SKU LCANED1006
QTY available 11
Quantity Price
1 - 4 $970.00
5 - 9 $931.20
10 - 24 $892.40
25 + Call Us

All Prices are in US Dollars and do not include duties

Price $970.00

Key Specifications

Key Specifications