To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

4 Cells AA/R6 Battery Holder

The Bulgin BX0027 battery holder offered by L-com is designed to provide a secure and reliable connection for AA/R6 battery sizes. This AA/R6 flanged panel mount battery holder accommodates 4 cells and includes 4 solder tags. Our battery holder is made of glass-filled nylon mouldings and comes with phosphor bronze, tin plated nickel silver, and clean contacts.

This AA/R6 battery holder meets RoHS standards and has a removable loading/latching drawer. Our BX0027 battery holder has UL94HB flammability ratings and can withstand cold temperatures ranging from -30 to +70 degrees Celsius. The Bulgin BX0027 flanged panel mount battery holder is used in consumer electronics, portable equipment, and memory backup applications.

L-com has one of the largest in-stock selections of battery holders, with same-day shipment for domestic and international orders. Make your online purchase right now to take advantage of our same-day shipping. Our expert technical support and knowledgeable sales team can assist you in obtaining the AA/R6 flanged panel mount battery holder that meets your needs.


Features
  • 4 Cells
  • Flanged Panel Mount
  • Drawer Function
Application
  • Portable Equipment
  • Memory Back-Up

SKU BX0027
QTY available 50
Quantity Price
1 - 24 $42.58
25 - 49 $40.45
50 - 99 $38.32
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $42.58

Key Specifications

Key Specifications