TC-240-4310M-X 4.3-10 male coaxial connector has an interface type of 4.3-10 male LMR-240 and a 50 Ohm impedance. Pasternack's 4.3-10 male connector uses crimp/solder as an attachment method. Our male 4.3-10 coaxial connector provides a minimum frequency of DC and a maximum frequency of 6 GHz.
The Pasternack 4.3-10 male coaxial connector has a PTFE dielectric type and a VSWR of 1.3:1. The Pasternack 4.3-10 coaxial connector has a brass body with tri-metal plating. Our TC-240-4310M-X 4.3-10 connector uses silver contact.
Pasternack RF connector has a maximum inner conductor and outer conductor resistance of 0 mOhms and 0 mOhms respectively. The radio frequency connector is made from brass material and has a contact life of 500 cycles or more. Our high-quality TC-240-4310M-X features an 80 µin thickness body plating specification. The Pasternack TC-240-4310M-X 4.3-10 connector operates at a temperature range of -40 to 125 deg C.
This Pasternack male 4.3-10 connector will ship the same business day as purchased. Our 4.3-10 male connector is part of RF, microwave and millimeter wave components in stock for worldwide shipment. For further information on similar products, our expert technical support and trained sales team can get you the ideal RF connector as per your requirements.
*LMR™ is a Trademark of Times Microwave