To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

40W 48V DC Industrial Power Supply, Single Output, DIN Rail Mount

Item # LCPS-4048
Availability
2
Price Table
Quantity Price
1 - 24 $69.99
25 - 49 $66.49
50 - 99 $62.99
100 + Call Us
Add to Cart

Description

The LCPS series of industrial power supplies at L-com provide a cost effective and reliable 24V DC or 48V DC power source for L-com's line of industrial Ethernet switches and media converters. The LCPS-4048 provides single output power at 48V DC @ 40W. These units can be installed on any standard 35mm DIN Rail and are NEC Class 2/ LPS compliant. They also provide protection against short circuits, overloads, and over voltages. Use in your industrial Ethernet or IoT application today.

Features
  • NEC Class 2 / LPS Compliant Single output power supply, 48V DC @ 40W
  • Universal AC input/Full Range
  • Cooling provided by free air convection
  • Mounts to Standard 35mm DIN Rail
  • Great with L-com's IES series industrial Ethernet switches
Application
  • Industrial Ethernet
  • Factory Automation, Process Control and Process Industry Networking
  • IP enabled devices such as meters, valves or drives and IoT applications
  • SCADA (Supervisory Control and Data Acquisition)
  • Energy Networks


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov