To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

5 x 20mm Bayonet Cap/Screwdriver Release UL94V-0 rated Polyester Fuse Holder, PC2 Degree Of Protection, PC spills

The Bulgin FX0456 5 x 20mm fuse holder offered by L-com is designed to provide the PC2 degree of protection category required for today's sophisticated electronic equipment. This fuse holder has a PC spill termination. Our fuse holder is built of UL94V-0-rated polyester mouldings and terminals with plating. This fuse holder requires a maximum voltage rating of 250V and a current rating of 10A.

The Bulgin FX0456 fuse holder has an insulation resistance of >10²MΩ at 500V DC and a contact resistance of <10mΩ. Our bayonet cap/screwdriver release fuse holder can withstand temperatures ranging from -20 to 85 degrees Celsius. This FX0456 5 x 20mm fuse holder is used in the transportation and infrastructure sectors.

L-com has one of the largest in-stock selections of fuse holders, with same-day shipment for domestic and international orders. Make your online purchase right now to take advantage of our same-day shipping. Our expert technical support and knowledgeable sales team can assist you in obtaining the 5 x 20mm fuse holder that meets your needs.


Features
  • Protection Category PC2
  • Fuse Sizes 5 x 20mm
  • Bayonet Cap/Screwdriver Release
  • 10A, 250V

SKU FX0456
QTY available 100
Quantity Price
1 - 24 $9.76
25 - 49 $9.27
50 - 99 $8.78
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $9.76

Key Specifications

Key Specifications