0.5 Watt 50 Ohm TNC Female to 75 Ohm F Male Matching Pad Operating from DC to 3 GHz

SKU LCMP1111
QTY available 2
Quantity Price
1 - 9 $111.99
10 - 24 $109.75
25 - 99 $107.51
100 + Call Us
Price $111.99

All Prices are in US Dollars and do not include duties



L-com's LCMP1111 is a 50 ohm TNC female to 75 ohm F male matching pad that operates from DC to 3 GHz. This TNC to F impedance matching pad offers a low VSWR of 1.25:1 max and attenuation of 7.5 dB max. LCMP1111 50 ohm to 75 ohm minimum loss pad has a maximum CW power rating of 0.5 Watt. Matching pads are used to match the different impedance between two devices, maximizing power transfer between the two impedances. L-com's minimum loss impedance matching pads are available in various connector combinations to fit your needs, all of which ship the same day.

Features
  • DC to 3 GHz Frequency Range
  • Low VSWR < 1.25:1
  • 0.5 W Max Power (CW)

Application
  • CATV / Cable Networks
  • Test and Measurement
  • Communication Systems
  • Wireless Systems


Documents and Resources