50 pack M6 cage nut set(50ea, M6 screws,M6 cage nuts, M6 washers). Black

SKU LCCAGENUT50
QTY available 76
Quantity Price
1 - 9 $15.31
10 - 24 $14.70
25 - 99 $14.09
100 + Call Us
Price $15.31

All Prices are in US Dollars and do not include duties



L-com’s LCCAGENUT50 is a M6 cage nut set includes screws, nuts, and washers made from steel material with a black spray powder finish. The hardware kit is used for mounting server, network, and audio-video equipment on standard network server shelves and cabinets. Our cage nut set comes in a package quantity of 50. This M6 cage nut set is specifically stocked to be readily available for same-business-day shipping.

This LCCAGENUT50 hardware set from L-com is used for racks and network cabinets. The steel M6 cage nut set is suitable for IT, data networking, audio-visual, A/V, studios, broadcasting, SOHO, and datacenter applications. Additional cage nut set specs and dimensions for this component can be found on its downloadable 2D Drawing (.pdf).

L-com has one of the largest in-stock selections of M6 cage nut sets for local, domestic, and international orders. We should be your first choice because we have a wide variety of high-quality, continuously-in-stock inventory for same-business-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the perfect black cage nut set for your requirements.


Features
  • Material: Made of Steel. With a Black powder coat finish
  • Package Quantity: 50 sets
  • Threading: M6
  • Screw Type: Phillips Pan Head

Application
  • IT
  • DATA
  • A/V
  • LAN