6 dBi Omni Antenna 5,150-5,850 MHz N Type Connector

SKU HG5158-06UP-NM
QTY available 6
Quantity Price
1 + $20.43
Price $20.43

All Prices are in US Dollars and do not include duties



The N-male HG5158-06UP-NM from L-com is an economical yet high performance omnidirectional antenna designed for the unlicensed 5 GHz band. This compact and lightweight antenna is ideally suited for IEEE 802.11a, 802.11n, 802.11ac, and 802.11ax wireless LANs, IoT, public safety and other multipoint applications where wide coverage is desired. The L-com HG5158-06UP-NM is a lightweight yet rugged design for industrial and other harsh environments. This omnidirectional antenna features fully sealed brass elements inside a durable UV-stable fiberglass radome. The HG5158-06UP-NM has a male N type which allows it be mounted to various types of N-Female Bulkhead connectors and adapters as well as N-Female type magnetic mounts. This 5 GHz WiFi antenna, as well as our wide selection of superior quality RF parts, ship same day. Contact our knowledgeable and friendly technical support and sales staff for your answers on antennas or other L-com products.

Features
  • Durable UV-stable Fiberglass Radome
  • Industrial Grade Design for Harsh Environments
  • Integral N-male Connector
  • Fully Sealed Brass Elements

Application
  • Point to Multipoint Applications
  • 5.3 GHz, 5.4 GHz and 5.8 GHz Band Applications
  • IEEE 802.11a, 802.11n, 802.11ac, 802.11ax Wireless LAN
  • WiMAX, WISP and WiFi Compatible
  • Wireless Video Systems


Documents and Resources

Key Specifications

Key Specifications

Antenna Type
Omni
Polarization
Vertical
Minimum Frequency
5.15 GHz
Maximum Frequency
5.85 GHz
Connector 1 Polarity
Standard
Connector Series
N
Connector Gender
Male
Impedance
50 Ohm
Maximum Input VSWR
1.5:1