617-960 MHz / 1710-2700 MHz, 10 dBi / 11 dBi, Log Periodic Antenna, V-pol, Dual Band, High gain, Type N Female Connector

Item # LCANLP1003
Availability
145
Price Table
Quantity Price
1 - 9 $114.99
10 - 24 $110.39
25 - 99 $105.79
100 + Call Us
Add to Cart

Description

The L-com LCANLP1003 is a high performance, wideband log periodic antenna designed to operate from 617 to 2700 MHz for point to point communications. The LCANLP1003 from L-com has 11 dBi of gain and can be used for long distance directional communication over a wide range of frequencies. The LCANLP1003 is ideal for boosting 5G, LTE, CMDA, LoRA, IoT, WIFI.

The log periodic LCANLP1003 has 50 vertical beamwidth and 75 horizontal beamwidth. This antenna has Vertical polarization and the included mounting brackets allow for either vertical or horizontal mounting configurations. Log periodic antennas function as boosters where the existing cellular signal is weak and needs to reach further distances. The L-com directional antenna has a 12 inches long pigtail terminated with 1 Type N Female connector.

L-com’s 617 to 2700 MHz log periodic LCANLP1003 antenna with 11 dBi max gain for 5G DAS networks operates in bands n1, n2, n3, n5, n7, n8, n12, n13, n14, n18, n20, n25, n26, n28, n29, n30, n34, n38, n39, n40, n41, n53, n65, n66, n67, n67, n70, n71, n80, n81, n82, n83, n84, n85, n86, n89, n90, n91, n92, n93, n94, n95, n97, n98. This 5G directional log periodic antenna with N Female Type connector is in stock and ready to ship the same day. Contact our knowledgeable and friendly technical support and sales staff for your answers on antennas or other L-com products.

Features
  • Frequency coverage for 617 MHz to 2700 MHz
  • Very High Gain 11 dBi Directional Antenna
  • Each connector covers wide band of frequencies
  • Easy Install universal mounting bracket provided
  • Weatherproof ABS – UV Resistance PVC radome
  • Pigtail – 12 inches
  • N-Type Female connector
Application
  • Point-to-point, LPWAN, LoRA, LTE-M, NB-IoT, IoT, M2M applications
  • 5G / 4G LTE B1 to B10, B12 to B20, B23, B24, B25, B28 / 3G / GSM / AWS / WLAN operation
  • 5G Bands supported
  • DAS (Distributed Antenna Systems)
  • IEEE 802.11a / b /g / n / ac / ad / ah/ ax Wi-Fi applications
  • Public safety, utilities, CCTV and local radio coverage
  • Smart cities expansion for coverage and IOT / IIOT