694-960 MHz, Omnidirectional Antenna, 11 dBi gain, 2-14 Degree RET, 2 x 4.3-10 Female Connector

SKU HG700DPU11-4F-R
QTY available 19
Quantity Price
1 - 4 $1,800.00
5 - 9 $1,764.00
10 - 24 $1,728.00
25 + Call Us
Price $1,800.00

All Prices are in US Dollars and do not include duties



The L-com HG700DPU11-4F-R is a RET Omni antenna with 45 deg. slant and 694 to 960 MHz frequency range with two low PIM 4.3-10 female connectors. Remote Electrical Tilt (RET) antennas allow for the remote adjustment of its tilt angle. This feature optimizes signal strength and coverage, improving network performance and user experience. Communication networks that require continuous optimization to adjust antenna beams to changing traffic patterns and environmental conditions will benefit from the remote AISG controller ready capabilities of the HG700DPU11-4F-R RET antenna.

L-com’s HG700DPU11-4F-R operates from 694 to 960 MHz with 11 dBi gain. This Omnidirectional antenna has a maximum input VSWR of 1.5:1 and a maximum input power of 250 watts.

Whether using a handheld controller or a base station radio with integrated AISG controller, the HG700DPU11-4F-R remote management capabilities make it easy to adjust the electrical tilt angle. Its durable fiberglass construction enables it to withstand harsh environments, making it suitable for use in various communication applications. The HG700DPU11-4F-R RET antenna has a Passive Intermodulation rating of -150 dBc, which results in reduced interference, more reliable communication, and increased operational efficiency.

L-com has one of the largest in-stock collections of Omni directional antennas with our wide selection of superior quality RF parts, that ship same day. Make your online purchase right now to take advantage of our same-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the ideal multi band Omni antenna as per your requirement.

Features
  • 2-14° Remote Electrical Tilt (RET) using AISG 2.0
  • Internal RET
  • 694-960 MHz
  • Omnidirectional
  • 11 dBi gain
  • Fiberglass radome for easy and rugged installation
  • Rooftop Mount
  • 2 x 4.3-10 Female Connectors for Low Passive Intermodulation (PIM)
  • <-150 dBc PIM at 2x20W tones

Application
  • Public Safety
  • Wireless Data / cellular networks
  • 700, 800, 850 MHz Bands


Documents and Resources

Key Specifications

Key Specifications

Antenna Type
Omni
Polarization
45 Deg. Slant
Minimum Frequency
694 MHz
Maximum Frequency
960 MHz
Connector Series
4.3-10
Connector Gender
Female
Impedance
50 Ohm
Maximum Input VSWR
1.5:1

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov