698-960, 1710-2700 6-8 dBi Omni Antenna, N Female, PVC radome

SKU HG72708U
QTY available 121
Quantity Price
1 - 9 $243.99
10 - 24 $234.23
25 - 99 $224.47
100 + Call Us
Price $243.99

All Prices are in US Dollars and do not include duties



The L-com HG72708U is a high performance LTE outdoor omnidirectional antenna specifically designed for cellular networks. L-com's HG72708U has 6 to 8 dBi gain and can be used to broadcast Cellular LTE signals. The HG72708U operates from 698 to 960 MHz and 1710 to 2700 MHz which is ideal for 5G, LTE, PCS, UMTS applications including LoRA, LTE-M, and NB-IOT. The Multi-Band design of the L-com HG72708U antenna eliminates the need to purchase different antennas for each frequency. This simplifies installations since the same antenna can be used for a wide array of telecommunication applications where wide coverage is desired. The HG72708U from L-com has omnidirectional patterns with vertical polarization and features Type N connectors.The Type N connectorized HG72708U antenna from L-com is designed specifically for outdoor operation and is ideal for point to multipoint use in large open areas such as base station installations or large campuses. The included mounting bracket and hardware makes this antenna very easy to install. This LTE outdoor omnidirectional antenna just like our wide selection of superior quality RF parts, ship same day. Contact our knowledgeable and friendly technical support and sales staff for your answers on antennas or other L-com products.

Features
  • All weather operation
  • Includes heavy duty steel mast mounting brackets
  • PVC radome
  • Integral N-Female connector
  • Rugged industrial grade design
  • 360° Omnidirectional Pattern

Application
  • 700, 800, 900, 1800, 1900, 2100, 2400, 2600 Cellular Band Operation
  • Supports midband LTE and 5G networks
  • Point to Multipoint and Non Line of Sight (NLOS) Applications
  • 6/8 dBi gain


Documents and Resources

Key Specifications

Key Specifications

Antenna Type
Omni
Polarization
Vertical
Minimum Frequency
698 MHz
Maximum Frequency
2.7 GHz
Connector 1 Polarity
Standard
Connector Series
N
Connector Gender
Female
Impedance
50 Ohm

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.