To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

7 (Power) Position Circular Connector Receptacle, Male Pins Screw, Free Hanging

Bulgin’s PX0746/P offered by L-com is a circular power connector receptacle available in black color. This male pin connector receptacle has 7-contacts and screw type termination. The receptacle is waterproof and dustproof to IP68 when mated with a compatible connector. Our circular power connector receptacle is specifically stocked to be readily available for same-business-day shipping.

The PX0746/P circular power connector receptacle from Bulgin is suitable for industrial, commercial, marine, wastewater, medical, agriculture, food processing, and consumer electronic applications. Additional specs and dimensions for this 7-position circular connector receptacle can be found on its downloadable PDF specification datasheet.

L-com has one of the largest in-stock selections of circular power connector receptacles for local, domestic, and international orders. We should be your first choice because we have a wide variety of high-quality, continuously-in-stock inventory for same-business-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the perfect screw type circular connector receptacle for your requirements.


Features
  • Mates with Flex or Panel Mounting Versions
  • Screw Locking Ring
  • Plug
  • Leading Earth on 3 Contact connectors
  • 7 Contacts
  • Standard Cable Acceptance 6-8mm, 3.5-9mm with alternative glands

SKU PX0746/P
QTY available 60
Quantity Price
1 - 24 $28.51
25 - 49 $27.08
50 - 99 $25.66
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $28.51

Key Specifications

Key Specifications