To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

7 (Power) Position Circular Connector Receptacle, Male Pins Screw, Panel Mount

Bulgin’s PX0744/P offered by L-com is a circular power connector receptacle available in black color. This male pin connector receptacle has 7-contacts and screw type termination. The receptacle is waterproof and dustproof to when mated with a compatible connector. Our circular power connector receptacle is specifically stocked to be readily available for same-business-day shipping.

The PX0744/P circular power connector receptacle from Bulgin is suitable for industrial, commercial, marine, wastewater, medical, agriculture, food processing, and consumer electronic applications. Additional specs and dimensions for this 7-position circular connector receptacle can be found on its downloadable PDF specification datasheet.

L-com has one of the largest in-stock selections of circular power connector receptacles for local, domestic, and international orders. We should be your first choice because we have a wide variety of high-quality, continuously-in-stock inventory for same-business-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the perfect screw type connector receptacle for your requirements.


Features
  • Mates with Flex Cable Connector
  • Single Hole Fixing
  • Plug
  • 7 Contacts

SKU PX0744/P
QTY available 60
Quantity Price
1 - 24 $20.61
25 - 49 $19.58
50 - 99 $18.55
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $20.61

Key Specifications

Key Specifications