9-in-1 Cellular, Wi-Fi, GPS Combination IoT Antenna FAKRA Jack ABS Radome White IP69K

SKU LCANOM1097
QTY available 224
Quantity Price
1 - 4 $530.00
5 - 9 $508.80
10 - 24 $487.60
25 + Call Us
Price $530.00

All Prices are in US Dollars and do not include duties



The L-Com LCANOM1097 is a 9-in-1 combination antenna designed for public safety, emergency services, mobile base stations, autonomous vehicles, fleet management, smart cities, smart utilities, or industrial IoT applications. This vertically polarized omnidirectional antenna has color-coded FAKRA female connectors with 17 feet cable leads. Our high-quality mobile antenna with 9 ports has a typical input VSWR of 2:1. 

The IoT combination antenna from L-Com has an overall length of 7 inches, width of 7 inches, and weight of 4 lbs. This LCANOM1097 mobile antenna is IP69K-rated and has a white-colored radome made of UV-stabilized ABS. The 4 cellular, 4 Wi-Fi, 1 GPS combination antenna has an impedance of 50 Ohms and a maximum input power of 10 Watts. 

Our vertically polarized mobile antenna can operate at temperatures ranging from -40 to 70 degrees C. This MIMO-capable IoT antenna features four 4G/5G, four 2.4/5 GHz, and one L1/G1 GPS band elements in one radome. Emergency services, first responders, and fleets can rely on our 9-in-1 combination antenna to maintain a secure link between vehicles and dispatch centers.


Features
  • 4 x Cellular 4G/5G
  • 4 x Wi-Fi 2.4 GHz / 5 GHz
  • 1 x GPS L1 / G1
  • MIMO Capable
  • Color coded FAKRA Jack
  • 17 ft Cable Leads
  • Indoor/Outdoor IP69K Rated
  • UV Stabilized White ABS

Application
  • Public Safety
  • Emergency Services
  • Mobile Base Stations
  • Autonomous Vehicles
  • Fleet Management
  • Smart Cities
  • Smart Utilities
  • Industrial IoT


Documents and Resources

Key Specifications

Key Specifications

Antenna Type
Mobile
Polarization
Vertical
Connector Series
FAKRA
Connector Gender
Female
Impedance
50 Ohm