902 to 928 MHz, RFID Flat Panel Antenna, 12 dBi Gain RP TNC male, PVC Radome, RHCP

SKU LCANFP1029
QTY available 74
Quantity Price
1 - 9 $213.99
10 - 24 $205.43
25 - 99 $196.87
100 + Call Us
Price $213.99

All Prices are in US Dollars and do not include duties



L-com's LCANFP1029 is a RHCP RFID flat panel antenna. The LCANFP1029 with a 12 dBi gain nominal is a Directional antenna. Our 902-928 MHz Antenna has an RP TNC male connector.

With an impedance of 50 Ohms and max input power of 20 Watts, the LCANFP1029 RFID flat panel is well suited for Radio Frequency Identification tag reading applications. Contact L-com's antenna experts for any assistance on 902-928 MHz, 12 dBi RP TNC male connector antennas. This 12 dBi gain RFID antenna is highly directional providing the reader radio the capabilities of simultaneously reading a multitude of RFID tags with a high degree of accuracy.

L-com's RFID LCANFP1029 has a radome made of PVC in white color and comes from a facility certified to ISO 9001:2015.

This Reverse Polarity TNC connectorized Antenna has an overall length of 36 in, width of 6 in, and weighs 4.85 lbs. Use our on-line ordering system to purchase your LCANFP1029 RFID Directional RHCP antenna 24 hours a day with same-day shipping and no MOQs (minimum order quantities).


Features
  • High Performance Multi-tag read/write Capabilities
  • Concealable Design
  • Right Hand Circular Polarized
  • 902 to 928 MHz Frequency Range
  • 2 Meter Cable
  • RP TNC Male Connector

Application
  • Radio Frequency Identification
  • Inventory Management
  • Access Control
  • Data Collection
  • Asset Tracking
  • Livestock Management


Documents and Resources

Key Specifications

Key Specifications

Antenna Type
Flat Panel
Polarization
RHCP
Minimum Frequency
902 MHz
Maximum Frequency
928 MHz
Connector 1 Polarity
Reverse Polarity
Connector Series
TNC
Connector Gender
Male
Impedance
50 Ohm
Maximum Input VSWR
1.3:1