Coaxial Adapter, BNC Female / RP-BNC Male

SKU LCAD30028
QTY available 78
Quantity Price
1 - 24 $11.79
25 - 49 $11.32
50 - 99 $10.96
100 + Call Us
Price $11.79

All Prices are in US Dollars and do not include duties



These L-com RF Coaxial Adapters are used to interface between BNC to BNC with coaxial connections. The LCAD30028 is a straight adapter with a female to male configuration. This Coaxial Adapter, BNC Female / RP-BNC Male is made from brass and has a nickel finish.

BNC adapters interface design is defined by Mil-STD-348A and has no tool required bayonet mount coupling mechanism with a robust center contact and outer conductor interface. BNC's generally work up to 3 GHz and are a cost effective way of insuring a highly dependable RF Coaxial connection.

L-com's RF Coaxial and Triaxial adapters are in stock and ship same day.

Features
  • Provides In-Series BNC to Reverse Polarity BNC Connections
  • Gold Plated Center Contacts

Application
  • General Lab Use
  • Cable to Cable Connection


Documents and Resources

Key Specifications

Key Specifications

Connector Series 1
BNC
Connector Gender 1
Female
Connector Polarity 1
Standard
Connector Impedance 1
50 Ohm
Connector Series 2
BNC
Connector Gender 2
Male
Connector Polarity 2
Reverse Polarity
Connector Impedance 2
50 Ohm
Adapter Body Style
Straight
Connector Mount Method 1
None
Connector Body Material 1
Brass
Connector Body Plating 1
Nickel
Connector Mount Method 2
None
Connector Body Material 2
Brass
Connector Body Plating 2
Nickel