Coaxial Adapter, BNC Tee Male / Female / Female

SKU LCAD30012
QTY available 231
Quantity Price
1 - 24 $21.99
25 - 49 $20.89
50 - 99 $19.79
100 + Call Us
Price $21.99

All Prices are in US Dollars and do not include duties



These L-com RF Coaxial Adapters are used to interface between BNC to BNC with coaxial connections. The LCAD30012 is a tee adapter with a male to female configuration. This Coaxial Adapter, BNC Tee Male / Female / Female is made from brass and has a nickel finish.

BNC adapters interface design is defined by Mil-STD-348A and has no tool required bayonet mount coupling mechanism with a robust center contact and outer conductor interface. BNC's generally work up to 3 GHz and are a cost effective way of insuring a highly dependable RF Coaxial connection.

L-com's RF Coaxial and Triaxial adapters are in stock and ship same day.

Features
  • Provides In-Series BNC Connections
  • Operates to 100 MHz
  • Max VSWR of 2.1:1
  • Gold Plated Center Contacts

Application
  • Multi Cable In-Series Interconnect
  • Synchronization and Trigger Signal Interconnect
  • General Purpose Lab Use


Documents and Resources

Key Specifications

Key Specifications

Connector Series 1
BNC
Connector Gender 1
Male
Connector Polarity 1
Standard
Connector Impedance 1
50 Ohm
Connector Series 2
BNC
Connector Gender 2
Female
Connector Polarity 2
Standard
Connector Impedance 2
50 Ohm
Connector Series 3
BNC
Connector Gender 3
Female
Connector Polarity 3
Standard
Connector Impedance 3
50 Ohm
Frequency, Min
DC
Frequency, Max
100 MHz
Adapter Body Style
Tee
Connector Mount Method 1
None
Connector Body Material 1
Brass
Connector Body Plating 1
Nickel
Connector Mount Method 2
None
Connector Body Material 2
Brass
Connector Body Plating 2
Nickel
Connector Mount Method 3
None
Connector Body Material 3
Brass
Connector Body Plating 3
Nickel