To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Coaxial Adapter, N Female / BNC Female Bulkhead

These L-com RF Coaxial Adapters are used to interface between Type N to BNC with coaxial connections. The LCAD30032 is a straight bulkhead adapter with a female to female configuration. This Coaxial Adapter, N Female / BNC Female Bulkhead is made from brass and has a nickel finish.

The Type N interface design is defined by Mil-STD-348A and has many popular features including a threaded coupling method with a robust center contact and outer conductor interface. Type-N adapters generally operate to 12 GHz but precision versions will operate to 18 GHz. The larger size provides a very secure and robust interface and is often used as the output port on RF equipment. Type-N adapters are often used as port proetectors insuring that exepnsive test equipment ports are not damage during repeated use.

BNC adapters interface design is defined by Mil-STD-348A and has no tool required bayonet mount coupling mechanism with a robust center contact and outer conductor interface. BNC's generally work up to 3 GHz and are a cost effective way of insuring a highly dependable RF Coaxial connection.

L-com's RF Coaxial and Triaxial adapters are in stock and ship same day.

Features
  • Provides Between Series N to BNC Connections
  • Operates to 4 GHz
  • Max VSWR of 1.3:1
  • Gold Plated Center Contacts
  • Bulkhead Mount
Application
  • General Lab Use
  • Cable to Cable Connection
  • System Interconnect up to 4 GHz

SKU LCAD30032
QTY available 249
Quantity Price
1 - 24 $19.59
25 - 49 $18.61
50 - 99 $17.63
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $19.59

Key Specifications

Key Specifications