Description
These L-com RF Coaxial Adapters are used to interface between SMA to SMA with coaxial connections. The LCAD30006 is a straight adapter with a male to female configuration. This Coaxial Adapter, RP-SMA Male / RP-SMA Female is made from brass and has a gold finish.An SMA interface design is defined by Mil-STD-348A and has many popular features including a threaded coupling method with a robust center contact and outer conductor interface. SMA's generally work up to 18GHz and are a cost effective way of insuring a highly dependable RF Coaxial connection.L-com's RF Coaxial and Triaxial adapters are in stock and ship same day.
Features
Application
![]() AccessoriesSimilar Products |