Coaxial Adapter, RP-SMA Male / RP-SMA Female

SKU LCAD30006
QTY available 178
Quantity Price
1 - 24 $16.19
25 - 49 $15.38
50 - 99 $14.57
100 + Call Us
Price $16.19

All Prices are in US Dollars and do not include duties



These L-com RF Coaxial Adapters are used to interface between SMA to SMA with coaxial connections. The LCAD30006 is a straight adapter with a male to female configuration. This Coaxial Adapter, RP-SMA Male / RP-SMA Female is made from brass and has a gold finish.

An SMA interface design is defined by Mil-STD-348A and has many popular features including a threaded coupling method with a robust center contact and outer conductor interface. SMA's generally work up to 18GHz and are a cost effective way of insuring a highly dependable RF Coaxial connection.

L-com's RF Coaxial and Triaxial adapters are in stock and ship same day.

Features
  • Provides In-Series Reverse Polarity SMA to Reverse Polarity SMA Connections
  • Operates to 4 GHz
  • Max VSWR of 1.35:1
  • Gold Plated Center Contacts

Application
  • Part 15 Reverse Polarity System Interconnect
  • General Purpose Lab
  • Test and Measurement Applications


Documents and Resources

Key Specifications

Key Specifications

Connector Series 1
SMA
Connector Gender 1
Male
Connector Polarity 1
Reverse Polarity
Connector Impedance 1
50 Ohm
Connector Series 2
SMA
Connector Gender 2
Female
Connector Polarity 2
Reverse Polarity
Connector Impedance 2
50 Ohm
Frequency, Min
DC
Frequency, Max
6 GHz
Adapter Body Style
Straight
Connector Mount Method 1
None
Connector Body Material 1
Brass
Connector Body Plating 1
Gold
Connector Mount Method 2
None
Connector Body Material 2
Brass
Connector Body Plating 2
Gold