Description
These L-com RF Coaxial Adapters are used to interface between SMA to SMB with coaxial connections. The LCAD30009 is a straight adapter with a female to jack configuration. This Coaxial Adapter, SMA Female / SMB Jack is made from brass and has a nickel finish.An SMA interface design is defined by Mil-STD-348A and has many popular features including a threaded coupling method with a robust center contact and outer conductor interface. SMA's generally work up to 18GHz and are a cost effective way of insuring a highly dependable RF Coaxial connection.The SMB interface is smaller than an SMA and uses a snap on connection. An important difference to note is that the SMB Jack (female) interface design has a Male center contact and the SMB Plug (Male) design uses a female socket for the center pin. SMB connectors generally have a maximum operating frequency of 4 GHZ and are available in 50 Ohm and 75 Ohm impedances.L-com's RF Coaxial and Triaxial adapters are in stock and ship same day.
Features
Application
![]() AccessoriesSimilar Products |