Coaxial Adapter, SMA Female / UMCX Plug

SKU LCAD30003
QTY available 167
Quantity Price
1 - 24 $5.33
25 - 49 $5.06
50 - 99 $4.80
100 + Call Us
Price $5.33

All Prices are in US Dollars and do not include duties



These L-com RF Coaxial Adapters are used to interface between SMA to UMCX with coaxial connections. The LCAD30003 is a straight adapter with a female to plug configuration. This Coaxial Adapter, SMA Female / UMCX Plug is made from tri-metal and has a gold finish.

An SMA interface design is defined by Mil-STD-348A and has many popular features including a threaded coupling method with a robust center contact and outer conductor interface. SMA's generally work up to 18GHz and are a cost effective way of insuring a highly dependable RF Coaxial connection.

A UMCX adapter's interface is compatible with the popular u.fl design from Hirose. The UMCX has a simple snap on connection and its small size is popular in applications that require a small foot print. Often used on printed circuit boards and with micro coax the UMCX (u.fl) interface is a widely used miniature coaxial connector series.

L-com's RF Coaxial and Triaxial adapters are in stock and ship same day.

Features
  • Provides Between Series SMA to UMCX Connections
  • Operates to 6 GHz
  • Max VSWR of 1.3:1
  • Gold Plated Center Contacts

Application
  • System Interconnect
  • PCB Board to Cable Connections
  • Test and Measurement Applications


Documents and Resources

Key Specifications

Key Specifications

Connector Series 1
SMA
Connector Gender 1
Female
Connector Polarity 1
Standard
Connector Impedance 1
50 Ohm
Connector Series 2
UMCX
Connector Gender 2
Plug
Connector Polarity 2
Standard
Connector Impedance 2
50 Ohm
Frequency, Min
DC
Frequency, Max
6 GHz
Adapter Body Style
Straight
Connector Mount Method 1
None
Connector Body Material 1
Phosphor Bronze
Connector Body Plating 1
Gold
Connector Mount Method 2
None
Connector Body Material 2
Phosphor Bronze
Connector Body Plating 2
Gold