Coaxial Right Angle Adapter, 78 Ohm BNC Twinax Plug / Jack

SKU LCAD30025
QTY available 67
Quantity Price
1 - 24 $17.59
25 - 49 $16.89
50 - 99 $16.36
100 + Call Us
Price $17.59

All Prices are in US Dollars and do not include duties



These L-com RF Coaxial Adapters are used to interface between BNC Twinax to BNC Twinax with coaxial connections. The LCAD30025 is a right angle adapter with a plug to jack configuration. This Coaxial Right Angle Adapter, 78 Ohm BNC Twinax Plug / Jack is made from brass and has a nickel finish.

The Twin-Ax BNC has twn contacts inside the connector housing. The coupling mechanism is a boyonet design, the same as a standard BNC. Twin-ax BNC connections are commanly used with Twin-ax cable used in differential pair applications where separate conductors are used to carry the signal of interest. BNC Twinax adapters are ofen required to adapt between connector genders.

L-com's RF Coaxial and Triaxial adapters are in stock and ship same day.

Features
  • Provides In-Series BNC to BNC Connections
  • Gold Plated Center Contacts
  • Right Angle Body Geometry

Application
  • Differential Signal Cable Interconnect
  • Cable to Cable Connection
  • General Purpose Lab Use


Documents and Resources

Key Specifications

Key Specifications

Connector Series 1
BNC Twinax
Connector Gender 1
Plug
Connector Polarity 1
Standard
Connector Impedance 1
78 Ohm
Connector Series 2
BNC Twinax
Connector Gender 2
Jack
Connector Polarity 2
Standard
Connector Impedance 2
78 Ohm
Adapter Body Style
Right Angle
Connector Mount Method 1
None
Connector Body Material 1
Brass
Connector Body Plating 1
Nickel
Connector Mount Method 2
None
Connector Body Material 2
Brass
Connector Body Plating 2
Nickel