Coaxial Right Angle Adapter, N Female / BNC Male

SKU LCAD30034
QTY available 170
Quantity Price
1 - 24 $19.19
25 - 49 $18.42
50 - 99 $17.85
100 + Call Us
Price $19.19

All Prices are in US Dollars and do not include duties



These L-com RF Coaxial Adapters are used to interface between Type N to BNC with coaxial connections. The LCAD30034 is a right angle adapter with a female to male configuration. This Coaxial Right Angle Adapter, N Female / BNC Male is made from brass and has a nickel finish.

The Type N interface design is defined by Mil-STD-348A and has many popular features including a threaded coupling method with a robust center contact and outer conductor interface. Type-N adapters generally operate to 12 GHz but precision versions will operate to 18 GHz. The larger size provides a very secure and robust interface and is often used as the output port on RF equipment. Type-N adapters are often used as port proetectors insuring that exepnsive test equipment ports are not damage during repeated use.

BNC adapters interface design is defined by Mil-STD-348A and has no tool required bayonet mount coupling mechanism with a robust center contact and outer conductor interface. BNC's generally work up to 3 GHz and are a cost effective way of insuring a highly dependable RF Coaxial connection.

L-com's RF Coaxial and Triaxial adapters are in stock and ship same day.

Features
  • Provides Between Series N to BNC Connections
  • Operates to 4 GHz
  • Max VSWR of 1.3:1
  • Gold Plated Center Contacts
  • Bulkhead Mount

Application
  • General Lab Use
  • Cable to Cable Connection
  • System Interconnect up to 4 GHz


Documents and Resources

Key Specifications

Key Specifications

Connector Series 1
N
Connector Gender 1
Female
Connector Polarity 1
Standard
Connector Impedance 1
50 Ohm
Connector Series 2
BNC
Connector Gender 2
Male
Connector Polarity 2
Standard
Connector Impedance 2
50 Ohm
Frequency, Min
DC
Frequency, Max
4 GHz
Adapter Body Style
Right Angle
Connector Mount Method 1
None
Connector Body Material 1
Brass
Connector Body Plating 1
Nickel
Connector Mount Method 2
None
Connector Body Material 2
Brass
Connector Body Plating 2
Nickel