Coaxial Right Angle Adapter, TNC Male / BNC Female

SKU LCAD30038
QTY available 103
Quantity Price
1 - 24 $18.19
25 - 49 $17.28
50 - 99 $16.37
100 + Call Us
Price $18.19

All Prices are in US Dollars and do not include duties



These L-com RF Coaxial Adapters are used to interface between TNC to BNC with coaxial connections. The LCAD30038 is a tee adapter with a male to female configuration. This Coaxial Right Angle Adapter, TNC Male / BNC Female is made from brass and has a nickel finish.

TNC connectors are a rodust connector that are roughly between an SMA and a Type-N connector. The TNC connector has been very popular for use in WiFi products for many years because of the combination of size, max operating frequency and cost. Since the majority of test equipment use SMA, Type-N or other type of interface an adapter is reuired to interface with test equipment when evaluating product that uses TNC connectors.

BNC adapters interface design is defined by Mil-STD-348A and has no tool required bayonet mount coupling mechanism with a robust center contact and outer conductor interface. BNC's generally work up to 3 GHz and are a cost effective way of insuring a highly dependable RF Coaxial connection.

L-com's RF Coaxial and Triaxial adapters are in stock and ship same day.

Features
  • Provides Between Series TNC to BNC Connections
  • Gold Plated Center Contacts
  • Right Angle Body Geometry

Application
  • General Lab Use
  • Cable to Cable Connection


Documents and Resources

Key Specifications

Key Specifications

Connector Series 1
TNC
Connector Gender 1
Male
Connector Polarity 1
Standard
Connector Impedance 1
50 Ohm
Connector Series 2
BNC
Connector Gender 2
Female
Connector Polarity 2
Standard
Connector Impedance 2
50 Ohm
Adapter Body Style
Tee
Connector Mount Method 1
None
Connector Body Material 1
Brass
Connector Body Plating 1
Nickel
Connector Mount Method 2
None
Connector Body Material 2
Brass
Connector Body Plating 2
Nickel