To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Fiber Transmitter 1310nm Directly Modulated, AC Power, 1 SC/APC connector 1.2GHz AGC, 6 mW

The L-com FOTX31DMAC1SC-06 series is a 1310nm Fiber Transmitter 1310nm Directly Modulated, AC Power, 1 SC/APC connector 1.2GHz AGC with 6 dBm optical power. The FOTX31DMAC1SC-06 is a high quality, low cost, optical broadcast transmitter used to send RF analog and digital content over long distant optical trunk and HFC networks. The FOTX31DMAC1SC-06 1RU rack mount transmitter supports a 78 NTSC channel loading and 44 DOCSIS3/HDTV digital channels in a single low-cost package. The FOTX31DMAC1SC-06 transmitter supports 8-14dBm optical power, a wide AGC range, 47 to 1000 MHz frequency response and SMNP remote management to allow it to be deployed in a wide variety or network topologies carrying both analog and digital content. The FOTX31DMAC1SC-06 is one of thousands of fiber optic connectivity products available from L-com, in-stock and ready to ship. Contact our knowledgeable technical support and sales staff for your answers on fiber optic connectivity or other L-com products.

Features
  • Direct Modulated Transmitter
  • 1310nm 1.2GHz band
  • Supports 8-14dBm optical power
  • Wide AGC
  • AC Power
  • 1RU rack mount
Application
  • CATV HFC network
  • Analog transmission video
  • HDTV digital television
  • Long distance video tranport (up to 100km)

SKU FOTX31DMAC1SC-06
QTY available 5
Quantity Price
1 - 4 $465.76
5 - 9 $447.13
10 - 24 $428.50
25 + Call Us

All Prices are in US Dollars and do not include duties

Price $465.76

Key Specifications

Key Specifications