TNC Male Right Angle Connector for LMR-240, LMR-240-DB, LMR-240-FR, and 240-Series Cable

SKU TC-240-TM-RA-D
QTY available Call us

Product no longer available

This product has been discontinued and has run out of stock. We apologize for the inconvenience.

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Replaced By:


TC-240-TM-RA-D TNC male right angle coaxial connector has an interface type of TNC male LMR-240, PE-C240, RG8X and a 50 Ohm impedance. Pasternack's TNC male connector uses crimp/solder as an attachment method. Our male TNC right angle coaxial connector provides a minimum frequency of DC and a maximum frequency of 6 GHz.

The Pasternack right angle TNC male coaxial connector has a PTFE dielectric type and a VSWR of 1.35:1. The Pasternack TNC coaxial connector has a brass body with tri-metal plating. Our TC-240-TM-RA-D TNC right angle connector uses gold contact.

Pasternack RF connector has a maximum inner conductor and outer conductor resistance of 0 mOhms and 0 mOhms respectively. The radio frequency connector is made from brass material and has a contact life of 500 cycles or more. Our high-quality TC-240-TM-RA-D features an 80 µin body plating specification. The Pasternack TC-240-TM-RA-D TNC connector operates at a temperature range of -40 to 125 deg C. Our male RF connector with coaxial termination has a 0.25 dB maximum insertion loss.

This Pasternack right angle male TNC connector will ship the same business day as purchased. Our TNC right angle male connector is part of RF, microwave and millimeter wave components in stock for worldwide shipment. For further information on similar products, our expert technical support and trained sales team can get you the ideal RF connector as per your requirements.

*LMR™ is a Trademark of Times Microwave


Features
  • Designed to industry standard interface dimensions
  • Quality body materials and plating
  • Crimp/Solder attachment
  • Operates to 2 GHz

Application
  • RF Boxes and components
  • RF Test systems
  • General Purpose RF Interconnect
  • Laboratory applications


Documents and Resources

Key Specifications

Key Specifications

Polarity
Standard
Connector Series
TNC
Connector Gender
Male
Impedance
50 Ohm
Body Style
Right Angle
Attachment Method
Crimp/Solder
Mount Method
None
Maximum Frequency
2 GHz
Interface Type 1
LMR-240
Interface Type 2
LMR-240-DB
Interface Type 3
LMR-240-FR
Interface Type 4
240-Series