Fiber Optic Outdoor patch cable, Duplex SMF(G.657.A2), 2 core AARC(Socket) to dual clipped LC/UPC with Armored 7.0mm LSZH jacket, 2M

SKU FOC02A3027102M
QTY available 5
Quantity Price
1 - 24 $39.59
25 - 49 $37.61
50 - 99 $35.63
100 + Call Us
Price $39.59

All Prices are in US Dollars and do not include duties



The L-com FOC02A3027102M series is an Outdoor Patch Cord AARC(Socket) - LC/UPC SM G657A2 Duplex 7.0mm LSZH, Armored, 2M, break out 0.5M 2.0mM, 2 core Armored Single-ended. The L-com FOC02A3027102M AARC(Socket) - LC/UPC SM G657A2 Duplex patch cord is best suited for harsh enviroments, including FTTX and outside plant applications. The L-com FOC02A3027102M multi-purpose outdoor AARC(Socket) - LC/UPC SM G657A2 Duplex patch cord is one of thousands of fiber optic connectivity products available from L-com, in-stock and ready to ship. Contact our knowledgeable technical support and sales staff for your answers on fiber optic connectivity or other L-com products.

Features
  • Multi-purpose outdoor rated patch cord
  • IP 67 rated
  • Compatible with ODC®-2
  • All weather and UV resistant
  • No installation tools required

Application
  • FTTX
  • Broadcasting
  • Cell Tower
  • Security
  • Control Automation
  • Industrial
  • outside plant applications