To our valued customers please note that our offices and warehouses will be closed on the following date, Wednesday, January 1st, 2025, for the New Year’s Day.
 
 

AC current sensor with display & overcurrent protection, Range AC 0-10A, output RS485, with base

This module is used to measure and monitor current consumption by utilizing current transformer technolgy. The module collects the voltage signal, convert and process it into a current value and outputs the current value with RS485 Modbus RTU protocol. Uses include building automation and facility management systems where acquiring information on energy usage can lead to increased efficiency. They can also detect equipment issues and help prevent damage by detecting over-current and/or short-circuit conditions.

Features
  • Multii-function menu
  • Digital Display
  • CT Technology
  • RS485 output
  • Low power consumption
  • 35mm DIN rail or panel mountable
Application
  • Building and facilities management
  • HVAC
  • Electric fansElectric pumps
  • Other devices where over-current & short-circuit protection are a concern.

SKU SRCN-C711-1
QTY available 5
Quantity Price
1 - 9 $38.76
10 - 24 $37.21
25 - 99 $35.66
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $38.76

Key Specifications

Key Specifications