AC PEM C20, In-line, Screw

SKU ACM-C2-GT-LC
QTY available 41
Quantity Price
1 - 24 $7.43
25 - 49 $7.06
50 - 99 $6.69
100 + Call Us
Price $7.43

All Prices are in US Dollars and do not include duties



L-com ACM-C2-GT-LC is a IEC inlet connector AC power entry module that supports the connection of AC power from an AC power supply to a piece of equipment. This IEC connector is capable of handling up to 10 A of current and 250 V of voltage. Our IEC inlet connector AC power entry module can withstand cold conditions in the temperature range of -40 to 70 degrees Celsius

L-com’s ACM-C2-GT-LC AC PEM connector available in C20 type connector. This AC PEM connector features in-line mount and screw termination making it suitable for commercial, industrial and residential applications. Our UL-certified, ROHS-compliant IEC connector is made of nylon 66 with UL94V-0 flammability ratings.

L-com has one of the largest in-stock selections of AC PEM C20 IEC connectors, with same-day shipment for domestic and international orders. Make your online purchase right now to take advantage of our same-day shipping. Our expert technical support and knowledgeable sales team can assist you in obtaining the snap-fit panel mount fused IEC inlet connector AC power entry module that meets your needs.


Features
  • In-Line Mount
  • Screw Terminations