To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

AC sensor, relay and switch output short protector, 0-100A AC; switching output working voltage 5V

This module is used to measure and monitor current consumption by utilizing current transformer technolgy. If the current exceeds a preset value, the relay on the module is activated. Uses include building automation and facility management systems where acquiring information on energy usage can lead to increased efficiency. They can also detect equipment issues and help prevent damage by detecting over-current and/or short-circuit conditions.

Features
  • Low power consumption
  • CT Technology
  • Analog, Relay and H/L level outputs
  • Compact design
Application
  • Building and facilities management
  • HVAC
  • Electric fansElectric pumps
  • Other devices where over-current & short-circuit protection are a concern.

SKU SRCN-C227
QTY available 5
Quantity Price
1 - 24 $30.12
25 - 49 $28.61
50 - 99 $27.11
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $30.12

Key Specifications

Key Specifications