AC SPD Surge Counter Type 2 EMI Filtered 120/240Vac Split-Phase 300kA/phase

SKU SP300-T2F-240SP-LC
QTY available 2
Quantity Price
1 - 4 $1,520.00
5 - 9 $1,459.20
10 - 24 $1,398.40
25 + Call Us
Price $1,520.00

All Prices are in US Dollars and do not include duties



AC surge protector (also known as SPD or lightning protector) SP300-T2F-240SP-LC from L-com is a UL1449 4th Ed. panel style SPD that utilizes state of the art MOV technology to protect critical equipment that operates on a 120/240Vac Split-Phase electrical service. This surge protector provides effective protection against electrical transient surges that are generated both by external lightning events and by internal switching events and supports long-term system reliability by safely shunting high amounts of transient energy while maintaining a very low clamping voltage. L-com AC surge protectors are available in stock with same day shipping.

Features
  • Electrical Panelboards
  • Communications Base Stations
  • Industrial Automation
  • Electric Vehicle Charging Stations
  • Renewable Energy
  • IT & Data Centers
  • Automatic Transfer Switches
  • Motor Control Centers
  • LED Lighting

Application
  • UL 1449 4th Edition Listed, Type 2 SPDs
  • UL 1283 Listed, EMI Filtering up to -45dB 10kHz to 100MHz
  • High Capacity 200kA MOV Protection
  • No External Fuses Required
  • Local and Remote Visual Status Indicators
  • NEMA 4X Enclosure Rating, Watertight and Corrosion-Proof
  • Surge Counter


Documents and Resources