Due to the anticipated winter storm affecting the south-central United States, shipping delays may occur between January 9 and January 10. Our team is working diligently to get your orders to you as soon possible and we appreciate your patience.
 
 

Active Optical Cable QSFP28 to QSFP28, 100G, 15 Meters riser rated (OFNR), Dell Compatible

The L-com AOC-Q28-ER-015-DLL is a Dell compatible 100G QSFP28 to QSFP28 Active Optical Cable, that is factory pre-programmed with all the necessary configuration data for seamless network integration and digital diagnostics for performance monitoring. The L-com AOC-Q28-ER-015-DLL Active Optical Cable is designed, programmed and tested to perform identically to Dell's original transceivers and are 100% compatible with other OEM and third-party Active Optical Cables. The L-com's AOC-Q28-ER-015-DLL Active Optical Cable has been manufactured with riser rated (OFNR) cable with a maximum reach of 15 meters at a center wavelength of 850 nm. The L-com AOC-Q28-ER-015-DLL Active Optical Cable is tested for 100% functionality and guaranteed compatible for outstanding network performance.

L-com offers all brands and form factors of Active Optical Cables, optical transceivers and cabling for all your networking needs. Now you have a reliable, compatible and affordable means to expand your network while maintaining its integrity. Contact our technical support and sales staff with your questions on fiber optic connectivity or other L-com products.

Compatible to Dell's: S4810P|N4032F|S5048F-ON|S60-44T|S60-44T-AC-R|Z9100-ON|Z9332F-ON

Features
  • Operating Data Rates up to 100G
  • Distance Range 15 meters
  • Hot Pluggable QSFP28
  • Simplifies Patching & Offers a Cost-effective approach for Short Links
  • Standard Temperature Range (available in Industrial Operating Temperatures)
  • Compliant with Dell system level specifications
Application
  • Telecommunication Service Providers
  • Metro Ethernet
  • Intra-rack and across rack interconnect
  • Transport Networks
  • Switch and router high speed
  • backplane interconnect
  • High-performance computing clusters

SKU AOC-Q28-ER-015-DLL
QTY available 2
Quantity Price
1 - 9 $407.38
10 - 24 $391.08
25 - 99 $374.79
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $407.38

Key Specifications

Key Specifications