To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Ammonia Gas Transmitter, 12 VDC Working Voltage, 0-300 ppm, RS485 Output

The L-com SRAQ-D198-1 ammonia gas transmitter is most suitable for IoT applications. This transmitter is used to detect the presence and concentration of ammonia gas and has a standard Modbus-RTU output. Our ammonia industrial transmitter is specifically developed for public restrooms, manufacturing facilities, warehouses, and other commercial buildings where ammonia gas concentration is a concern.

This wall-mounted device features low power consumption, dust proof housing and allows long distance transmission. The ammonia gas transmitter requires a 12 VDC power supply and has a detection range of 0 to 300 ppm. The SRAQ-D198-1 transmitter is well suited for mining, agriculture, farming, and livestock industries.

L-com has the largest in-stock selection of wall mounted IoT transmitter with same-day shipment for domestic and international orders. We are a global leader of wired and wireless connectivity products, offering a wide range of solutions for industries, including electronics, medical, industrial automation, military, and telecommunication. For further information on similar products, our expert technical support and trained sales team can get you to the perfect ammonia gas transmitter per your requirement.


Features
  • Highly sensitive and accurate
  • Low power consumption
  • Wide detection range 0-300ppm
  • Modbus RS485 output
  • Wall-mount and dust proof housing
Application
  • Mining industry
  • Agriculture industry
  • Farming and Livestock industry
  • Public restrooms
  • Other IOT systems

SKU SRAQ-D198-1
QTY available 4
Quantity Price
1 - 9 $99.29
10 - 24 $95.32
25 - 99 $91.35
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $99.29

Key Specifications

Key Specifications