Ammonia Gas Sensor Module, 10-1000 ppm, Analog and TTL level Output, MQ135 Sensing Element

SKU SRAQ-G016
QTY available 14
Quantity Price
1 - 24 $23.19
25 - 49 $22.03
50 - 99 $20.87
100 + Call Us
Price $23.19

All Prices are in US Dollars and do not include duties



The L-com SRAQ-G016 gas sensor module is used to detect the presence and concentration of ammonia, as well as other harmful vapors such as sulfide and benzene. This device requires a 5 VDC ± 0.2 V power supply, a < 150 mA working current, and has a detection range of 10-1000 ppm. Our 5 VDC ± 0.2 V sensor module is well suited for mining industry, agriculture industry, farming and livestock industry, public restrooms, and other IoT systems.

The ammonia, as well as other harmful vapors such as sulfide and benzene sensor module has 4 pin male header which allows for easy integration into gas detection devices. The sensor module features a MQ135 sensing element with good sensitivity and selectivity to ammonia, as well as other harmful vapors such as sulfide and benzene, which makes it less affected by temperature and humidity. This SRAQ-G016 sensor module has a analog and TTL level output modes and it operates at temperatures ranging from -10 to 50 Degrees C.

L-com has the largest in-stock selection of IoT gas sensor modules with same-day shipment for domestic and international orders. We are a global leader of wired and wireless connectivity products, offering a wide range of solutions for industries, including electronics, medical, industrial automation, military, and telecommunication. For further information on similar products, our expert technical support and trained sales team can get you to the perfect ammonia, as well as other harmful vapors such as sulfide and benzene gas sensor module per your requirement.


Features
  • Features Mq135 sensing element
  • Highly sensitive and accurate
  • Low power consumption
  • Wide detection range 10-100ppm
  • Analog and TTL level outputs
  • 4pin male header

Application
  • Mining industry
  • Agriculture industry
  • Farming and Livestock industry
  • Public restrooms
  • Other IoT systems