To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

2 Line Audio RCA Cable, RCA Male / Male, 2.0 ft

Item # CCR2MM-2
Availability
16
Price Table
Quantity Price
1 - 24 $15.59
25 - 49 $14.81
50 - 99 $14.03
100 + Call Us
Add to Cart

Description

These premium quality dual 75 Ohm RCA coaxial cable assemblies offer the best in audio signal transmission. Color coded in red and white to easily identify left and right audio channels. Gold plated center contacts minimize signal loss and molded strain reliefs protect against damage caused by flexure. We stock these high quality audio cables in 6 lengths from 2 to 25 ft.

Features
  • 75 Ohm audio signal transmission
  • Available from stock in 6 lengths ranging from 2 to 25 feet
  • Color coded cables assure proper left, right channel connection
  • Dual 75 Ohm coaxial lines assure optimum audio signal transmission
  • Molded strain relief provides protection from flexure damage
Application
  • Home theatre
  • Audio signal transmission
  • Professional A/V


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov