To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

3.5mm Audio cable assembly LSZH 15FT

This series of high quality LSZH stereo cable assemblies produces distortion free audio transmission. The gold plated center contacts of the 3.5mm connectors minimize signal loss. The 3.5mm connectors feature a molded strain relief for enhanced durability. Available in 5 standard lengths from 3 to 25 ft.

Features
  • Ideal for high quality audio signal transmission
  • Gold plated conductors minimize signal loss and ensure reliability
  • Molded connector strain relief produces durable cable assembly
  • Three circuit stereo construction assures the best in audio signal transmission
  • LSZH cable jacketing and over-mold
Application
  • Audio applications
  • Home theatre
  • Professional A/V

SKU VMA00001-15F
QTY available 111
Quantity Price
1 - 24 $23.79
25 - 49 $22.60
50 - 99 $21.41
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $23.79

Key Specifications

Key Specifications

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov