To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

3.5mm Male Stereo to Dual 3.5mm Jack Y cable, 10.0 ft

Item # CTL35YMF-10
Availability
14
Price Table
Quantity Price
1 - 24 $24.79
25 - 49 $23.55
50 - 99 $22.31
100 + Call Us
Add to Cart

Description

L-com's CTL35YMF series 3.5mm audio Y cables are perfect for splitting a single 3.5mm audio source to two 3.5mm outputs. These rugged cables are offered in several popular off the shelf lengths. Custom length versions are also available upon request. These 3.5mm Y cables feature PVC jackets and shielding to help protect against EMI/RFI. Order online today!

Features
  • Gold plated conductors minimize signal loss and ensure reliability
  • Used to split a 3.5mm audio source to two 3.5mm outputs
  • Available in 7 standard lengths from 1 to 25 ft
  • Cable shielding reduces EMI/RFI
Application
  • Audio applications
  • Home theatre
  • Professional A/V


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov