AdderLink AV102T-US 2 Port AV Transmitter w/ RS232 + USB Power

Item # AV102T-US
Add to Cart
DISCONTINUED PRODUCT

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

CONTACT US

Description

The ALAV102T is a highly compact AV transmitter that allows you to deliver professional quality AV content to ALAV100 series receivers. The module connects to the video, USB, audio and RS232 ports of your computer and then connects via CAT 5, 5e or 6 cabling to the ALAV100 receivers, each of which can be located up to 300 meters from the module. ALAV102T features RS232 control allowing you to switch nodes on and off using Adders display manager software, or any RS232 control application.

Features
  • 720p: 1280 x 720 x 60Hz at 300m 1080p:1920 x 1200 x 60Hz at 100m
  • CD quality stereo audio is supported
  • Extends VGA, USB, Audio up to 300 meters over CatX cabling
  • RS232 Control
Application
  • Digital Signage
  • Multimedia
  • Video display


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov