Adderlink DisplayPort Digital KVM Extender

SKU XD522-DP-PAIR-US
QTY available Call us
Quantity Price
1 + $1,630.00
Price $1,630.00

All Prices are in US Dollars and do not include duties



The Adderlink XD522-DP-PAIR-US allows you to transmit not only either two (1920 X 1200) or one (2560 X 1600) DisplayPort video streams, but also digital audio, analog audio, and high or low speed USB 2.0 over Category rated Ethernet cables. It has a maximum distance of 150m for one 1920 X 1080 display, or 100m for dual 1920 X 1200 or one 2560 X 1600 display. Due to the flexibility of this device, it can provide a solution for many different situations. As an authorized Adderlink reseller, we can bid on RFQs for any Adderlink part numbers. Contact us to request a non-obligatory quote!

Features
  • Can extend 2 displays 100m or one 150m.
  • Provides USB ports for KVM exention or any other USB device.
  • Can use 2 Category Ethernet cables to increase the USB 2.0 speed for data applications.

Application
  • Digital signage.
  • Secure networks.
  • Controlled workstations.


Documents and Resources